VSL 6-4 PU SO

Part no.: 10.07.09.00141
Hose for vacuum and compressed-air systems
External diameter D: 6 mm
Internal diameter d: 4 mm
Length (max): 50 m
Material: PU
Installation radius (min): 15 mm
Colour: blue
Pressure range (operating pressure):
-0.84 ... 6.00 bar
Ambient temperature: -25 ... 60 °C
SO: Hose in soft design
VSL 6-4 PU SO
Attribute Value
d 4 mm
D 6 mm