VSL 4-2.5 PU SO

Part no.: 10.07.09.00142
Hose for vacuum and compressed-air systems
External diameter D: 4 mm
Internal diameter d: 2.5 mm
Length (max): 50 m
Material: PU
Installation radius (min): 8 mm
Colour: blue
Pressure range (operating pressure):
-0.84 ... 6.00 bar
Ambient temperature: -25 ... 60 °C
SO: Hose in soft design
VSL 4-2.5 PU SO
Attribute Value
d 2.5 mm
D 4 mm