SSB 20-32 ST-VZ

Part no.: 10.07.10.00003

Hose clamp for securing smooth hoses

Clamping range20.0 ... 32.0 mm
MaterialSteel
Surfacegalvanised
SSB 20-32 ST-VZ
Attribute Value
d1 20 mm
d2 32 mm
L 9 mm
Attribute Value
Clamping range 20.0 ... 32.0 mm
Material Steel
Weight 16 g
Product family SSB / SSD

Ordering information: SSB 20-32 ST-VZ

Hose clamp SSB / SSD is delivered in the desired diameter.

Available accessories: cap