SSB 40-60 ST-VZ

Part no.: 10.07.10.00005

Hose clamp for securing smooth hoses

Clamping range40.0 ... 60.0 mm
MaterialSteel
Surfacegalvanised
SSB 40-60 ST-VZ
Attribute Value
d1 40 mm
d2 60 mm
L 9 mm
Attribute Value
Clamping range 40.0 ... 60.0 mm
Material Steel
Weight 25 g
Product family SSB / SSD

Ordering information: SSB 40-60 ST-VZ

Hose clamp SSB / SSD is delivered in the desired diameter.

Available accessories: cap