SSD 60-68 ST-VZ

Part no.: 10.07.10.00017

Hose clamp for securing wire-reinforced hoses

Clamping range60.0 ... 68.0 mm
MaterialSteel
Surfacegalvanised
SSD 60-68 ST-VZ
Attribute Value
d1 60 mm
d2 68 mm
L 15 mm
Attribute Value
Clamping range 60.0 ... 68.0 mm
Material Steel
Weight 46 g
Product family SSB / SSD

Ordering information: SSD 60-68 ST-VZ

Hose clamp SSB / SSD is delivered in the desired diameter.

Available accessories: cap