SSD 37-42 ST-VZ

Part no.: 10.07.10.00019

Hose clamp for securing wire-reinforced hoses

Clamping range37.0 ... 42.0 mm
MaterialSteel
Surfacegalvanised
SSD 37-42 ST-VZ
Attribute Value
d1 37 mm
d2 42 mm
L 13 mm
Attribute Value
Clamping range 37.0 ... 42.0 mm
Material Steel
Weight 17 g
Product family SSB / SSD

Ordering information: SSD 37-42 ST-VZ

Hose clamp SSB / SSD is delivered in the desired diameter.

Available accessories: cap