SSD 43-48 ST-VZ

Part no.: 10.07.10.00020

Hose clamp for securing wire-reinforced hoses

Clamping range43.0 ... 48.0 mm
MaterialSteel
Surfacegalvanised
SSD 43-48 ST-VZ
Attribute Value
d1 43 mm
d2 48 mm
L 15 mm
Attribute Value
Clamping range 43.0 ... 48.0 mm
Material Steel
Weight 27 g
Product family SSB / SSD

Ordering information: SSD 43-48 ST-VZ

Hose clamp SSB / SSD is delivered in the desired diameter.

Available accessories: cap