SSD 57-62 ST-VZ

Part no.: 10.07.10.00036

Hose clamp for securing wire-reinforced hoses

Clamping range57.0 ... 62.0 mm
MaterialSteel
Surfacegalvanised
SSD 57-62 ST-VZ
Attribute Value
d1 57 mm
d2 62 mm
L 15 mm
Attribute Value
Clamping range 57.0 ... 62.0 mm
Material Steel
Weight 29 g
Product family SSB / SSD

Ordering information: SSD 57-62 ST-VZ

Hose clamp SSB / SSD is delivered in the desired diameter.

Available accessories: cap