SSD 24-27 ST-VZ

Part no.: 10.07.10.00086

Hose clamp for securing wire-reinforced hoses

Clamping range24.0 ... 27.0 mm
MaterialSteel
Surfacegalvanised
SSD 24-27 ST-VZ
Attribute Value
d1 24 mm
d2 27 mm
L 12 mm
Attribute Value
Clamping range 24.0 ... 27.0 mm
Material Steel
Weight 13.50 g
Product family SSB / SSD

Ordering information: SSD 24-27 ST-VZ

Hose clamp SSB / SSD is delivered in the desired diameter.

Available accessories: cap