Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Hose clamp for securing wire-reinforced hoses
Clamping range | 85.0 ... 90.0 mm |
Material | Steel |
Surface | galvanised |
Attribute | Value |
---|---|
d1 | 85 mm |
d2 | 90 mm |
L | 19 mm |
Attribute | Value |
---|---|
Clamping range | 85.0 ... 90.0 mm |
Material | Steel |
Weight | 46.10 g |
Product family | SSB / SSD |
Ordering information: SSD 85-90 ST-VZ
Hose clamp SSB / SSD is delivered in the desired diameter.
Available accessories: cap