DM 0.5...10 G1/2-IG

Part no.: 10.07.11.00025

Pressure-reduction valve

Work area0,5 ... 10,0
ConnectionG1/2"-F
Flow rate max.78 m³/h
Add. functionManometer
DM 0.5...10 G1/2-IG
Attribute Value
B 64 mm
B1 96 mm
B2 32 mm
G1 G1/2"-F
H 135.50 mm
H2 43.50 mm
L 64 mm
Attribute Value
Work area 0,5 ... 10,0
Flow rate max. pressure 1300 l/min
Flow rate max. 78 m³/h
Operating temperature -10 ... 60 °C
Weight 0.74 kg
Product family DM

Ordering information: DM 0.5...10 G1/2-IG

Pressure reduction valve DM is delivered as a ready-to-connect product, including mounting bracket.