SXT-CON-GB-M-D40

Part no.: 10.07.13.00113

Gear bracket for tube, modular, for swivel arms and to connect with Round Tooling

MaterialAluminum
Connection 1D40
ShapeMale
SXT-CON-GB-M-D40
Attribute Value
D 35 mm
d 40 mm
d1 8.50 mm
H 66 mm
H2 25 mm
L 49.50 mm
L2 26 mm
L3 22 mm
Attribute Value
Material Aluminum
Shape Male
Weight 105 g
Product family SXT

Ordering information: SXT-CON-GB-M-D40

The connections (geared) SXT-CON-GB are delivered as individual parts.
The following ordering steps are necessary to obtain a complete assembly:

  • M component (grey) of the connections SXT-CON-GB, angle pieces SXT-ANG or extensions SXT-EXT
  • F component (black) of the connections SXT-CON-GB, angle pieces SXT-ANG or extensions SXT-EXT
  • Mounting set SXT - consisting of screws, washers and springs