STVI-GE G1/8-IG 8

Part no.: 10.08.02.00151

Push-in Fitting, straight

Thread G1G1/8"-F
Hose diameter8 mm
MaterialBrass
Operating temperature-20 ... 80 °C
External diameter D14.5 mm
Length L29.5 mm
STVI-GE G1/8-IG 8
Attribute Value
D 14.50 mm
d 8 mm
G1 G1/8"-F
L 29.50 mm
L2 15 mm
LG1 8 mm
SW1 14 mm
Attribute Value
Hose type Hose D = 8 d = 6
Hose type 8-6
Material Brass
Pressure range (operating pressure) 0.95 ... 15.00 bar
Operating temperature -20 ... 80 °C
Weight 22 g
Product family STV

Ordering information: STVI-GE G1/8-IG 8

The push-in fittings are supplied in the desired design.