STVI-GE G1/4-IG 6

Part no.: 10.08.02.00153

Push-in Fitting, straight

Thread G1G1/4"-F
Hose diameter6 mm
MaterialBrass
Operating temperature-20 ... 80 °C
External diameter D11.5 mm
Length L30.5 mm
STVI-GE G1/4-IG 6
Attribute Value
D 11.50 mm
d 6 mm
G1 G1/4"-F
L 30.50 mm
L2 12 mm
LG1 12 mm
SW1 17 mm
Attribute Value
Hose type Hose D = 6 d = 4
Hose type 6-4
Material Brass
Pressure range (operating pressure) 0.95 ... 15.00 bar
Operating temperature -20 ... 80 °C
Weight 27 g
Product family STV

Ordering information: STVI-GE G1/4-IG 6

The push-in fittings are supplied in the desired design.