Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Push-in Fitting, swivelling elbow
Thread G1 | G1/4"-M |
Hose diameter | 8 mm |
Material | Nickel plated |
Operating temperature | -20 ... 80 °C |
Length L | 24 mm |
Attribute | Value |
---|---|
d | 8 mm |
G1 | G1/4"-M |
dn | 6.50 mm |
D1 | 14.60 mm |
H | 14.80 mm |
H1 | 22.70 mm |
L | 24 mm |
L1 | 33.20 mm |
LG1 | 7.50 mm |
SW1 | 17 mm |
SW3 | 16 mm |
Attribute | Value |
---|---|
Hose type | Hose D = 8 d = 6 |
Hose type | 8-6 |
Material | Nickel plated |
Pressure range (operating pressure) | -0.95 ... 15.00 bar |
Operating temperature | -20 ... 80 °C |
Weight | 49 g |
Product family | STV |
Ordering information: STV-W G1/4-AG 8
The push-in fittings are supplied in the desired design.