STV-WF G1/4-AG 4

Part no.: 10.08.02.00167

Push-in Fitting, swivelling and lockable

Thread G1G1/4"-M
Hose diameter4 mm
MaterialNickel plated
Operating temperature-10 ... 70 °C
Length L19.5 mm
STV-WF G1/4-AG 4
Attribute Value
d 4 mm
G1 G1/4"-M
dn 7.20 mm
D1 8.50 mm
H 9.80 mm
H1 23.90 mm
L 19.50 mm
L1 29.40 mm
LG1 6.70 mm
SW1 17 mm
SW3 20 mm
Attribute Value
Hose type Hose D = 4 d = 2
Hose type 4-2
Material Nickel plated
Pressure range (operating pressure) -0.95 ... 15.00 bar
Operating temperature -10 ... 70 °C
Weight 54 g
Product family STV

Ordering information: STV-WF G1/4-AG 4

The push-in fittings are supplied in the desired design.