STV-GE M5-AG 6

Part no.: 10.08.02.00201

Push-in Fitting, straight

Thread G1M5-M
Hose diameter6 mm
MaterialBrass
Operating temperature-20 ... 80 °C
External diameter D9.9 mm
Length L18.8 mm
STV-GE M5-AG 6
Attribute Value
D 9.90 mm
d 6 mm
G1 M5-M
dn 2 mm
L 18.80 mm
L1 23.30 mm
L2 14.30 mm
LG1 4.50 mm
SW1 10 mm
Attribute Value
Hose type Hose D = 6 d = 4
Hose type 6-4
Material Brass
Pressure range (operating pressure) -0.95 ... 15.00 bar
Operating temperature -20 ... 80 °C
Weight 8 g
Product family STV

Ordering information: STV-GE M5-AG 6

The push-in fittings are supplied in the desired design.