STV-GE G1/8-AG 8

Part no.: 10.08.02.00206

Push-in Fitting, straight

Thread G1G1/8"-M
Hose diameter8 mm
MaterialBrass
Operating temperature °C
External diameter D14 mm
Length L20.7 mm
STV-GE G1/8-AG 8
Attribute Value
D 14 mm
d 8 mm
G1 G1/8"-M
dn 5.10 mm
L 20.70 mm
L1 26.20 mm
L2 16.40 mm
LG1 5.50 mm
SW1 14 mm
Attribute Value
Hose type Hose D = 8 d = 6
Hose type 8-6
Material Brass
Pressure range (operating pressure) bar
Operating temperature °C
Weight 16.30 g
Product family STV

Ordering information: STV-GE G1/8-AG 8

The push-in fittings are supplied in the desired design.