STV-GE G1/4-AG 8

Part no.: 10.08.02.00207

Push-in Fitting, straight

Thread G1G1/4"-M
Hose diameter8 mm
MaterialBrass
Operating temperature-20 ... 80 °C
External diameter D13.9 mm
Length L17.8 mm
STV-GE G1/4-AG 8
Attribute Value
D 13.90 mm
d 8 mm
G1 G1/4"-M
dn 6 mm
L 17.80 mm
L1 25.20 mm
L2 12.80 mm
LG1 7.40 mm
SW1 17 mm
Attribute Value
Hose type Hose D = 8 d = 6
Hose type 8-6
Material Brass
Pressure range (operating pressure) -0.95 ... 15.00 bar
Operating temperature -20 ... 80 °C
Weight 19 g
Product family STV

Ordering information: STV-GE G1/4-AG 8

The push-in fittings are supplied in the desired design.