STV-GE G1/2-AG 12

Part no.: 10.08.02.00210

Push-in Fitting, straight

Thread G1G1/2"-M
Hose diameter12 mm
MaterialBrass
Operating temperature-20 ... 80 °C
External diameter D19.5 mm
Length L24 mm
STV-GE G1/2-AG 12
Attribute Value
D 19.50 mm
d 12 mm
G1 G1/2"-M
dn 9 mm
L 24 mm
L1 33.50 mm
L2 18 mm
LG1 9.50 mm
SW1 24 mm
Attribute Value
Hose type Hose D = 12 d = 9
Hose type 12-9
Material Brass
Pressure range (operating pressure) -0.95 ... 15.00 bar
Operating temperature -20 ... 80 °C
Weight 53 g
Product family STV

Ordering information: STV-GE G1/2-AG 12

The push-in fittings are supplied in the desired design.