STV-GE G1/2-AG 10

Part no.: 10.08.02.00253

Push-in Fitting, straight

Thread G1G1/2"-M
Hose diameter10 mm
MaterialBrass
Operating temperature-20 ... 80 °C
External diameter D16.5 mm
Length L18.5 mm
STV-GE G1/2-AG 10
Attribute Value
D 16.50 mm
d 10 mm
G1 G1/2"-M
dn 8 mm
L 18.50 mm
L1 28 mm
L2 12.50 mm
LG1 9.50 mm
SW1 24 mm
Attribute Value
Hose type Hose D = 10 d = 7
Hose type 10-7
Material Brass
Pressure range (operating pressure) -0.95 ... 15.00 bar
Operating temperature -20 ... 80 °C
Weight 43 g
Product family STV

Ordering information: STV-GE G1/2-AG 10

The push-in fittings are supplied in the desired design.