Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Push-in Fitting, straight
Thread G1 | G1/4"-F |
Hose diameter | 10 mm |
Material | Brass |
Operating temperature | -20 ... 80 °C |
External diameter D | 16.5 mm |
Length L | 37 mm |
Attribute | Value |
---|---|
D | 16.50 mm |
d | 10 mm |
G1 | G1/4"-F |
dn | 8 mm |
L | 37 mm |
L2 | 17.50 mm |
LG1 | 12 mm |
SW1 | 17 mm |
Attribute | Value |
---|---|
Hose type | Hose D = 10 d = 7 |
Hose type | 10-7 |
Material | Brass |
Pressure range (operating pressure) | 0.95 ... 15.00 bar |
Operating temperature | -20 ... 80 °C |
Weight | 34 g |
Product family | STV |
Ordering information: STVI-GE G1/4-IG 10
The push-in fittings are supplied in the desired design.