STV-W G1/8-AG 6

Part no.: 10.08.02.00288
Push-in Fitting, swivelling elbow
Thread G1: G1/8"-M
External hose diameter: 6 mm
Material: Plastic
STV-W G1/8-AG 6
Attribute Value
d 6 mm
G1 G1/8"-M
dn 4 mm
D1 11.5 mm
H 12.5 mm
H1 16.5 mm
L 20.8 mm
L1 27.5 mm
LG1 6 mm
SW1 13 mm
SW3 8 mm