STV-W M5-AG 6

Part no.: 10.08.02.00296
Push-in Fitting, swivelling elbow
Thread G1: M5-M
External hose diameter: 6 mm
Material: Plastic
STV-W M5-AG 6
Attribute Value
d 6 mm
D1 11.5 mm
dn 4 mm
G1 M5-M
H1 16.5 mm
H 13 mm
L 20.8 mm
L1 25.5 mm
LG1 4 mm
SW1 8 mm
SW3 8 mm