HTR-STA 55 1N D20 WI

Part no.: 10.08.03.00086

Holder for flexible mounting of suction cups/spring plungers on sections

Length L55 mm
Connection 1Sliding block
Connection of suction cup, spring plungerContour D20-G1/4
Shapeangled
HTR-STA 55 1N D20 WI
Attribute Value
B 30 mm
B1 17 mm
d 21 mm
H 40 mm
L 55 mm
L1 31 mm
s 4 mm
Attribute Value
Weight 70 g
Product family HTR-STA
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: HTR-STA 55 1N D20 WI

Holder for light metal sections HTR-STA is delivered as a ready-to-connect product including mounting screws and position locking pin.