VBR-PR 40x55x55 E-V

Part no.: 10.08.03.00099
Section connector
Length: 40 mm
Width: 55 mm
Height: 55 mm
Shape: Corner, vacuum guidance
VBR-PR 40x55x55 E-V
Attribute Value
B 55 mm
d 6.5 mm
dn 13 mm
H 55 mm
L 40 mm
s 6 mm