ST G1-1/4-AG 38 MS-V

Part no.: 10.08.03.00123

Hose sleeve

Thread G1G1-1/4"-M
Hose diameter (rec.) d38 mm
MaterialBrass
Surfacenickel plated
Length L8 mm
Nominal diameter dn32.8 mm
ST G1-1/4-AG 38 MS-V
Attribute Value
dn 32.80 mm
D 38.20 mm
G1 G1-1/4"-M
L 8 mm
L1 60 mm
LG1 12 mm
SW1 48 mm
Attribute Value
Material Brass
Weight 218.70 g

Ordering information: ST G1-1/4-AG 38 MS-V

The accessories for screw fittings are supplied in the desired design.