HTR-STA 62 1N D30 WI

Part no.: 10.08.03.00148

Holder for flexible mounting of suction cups/spring plungers on sections

Length L62 mm
Connection 1Sliding block
Connection of suction cup, spring plungerContour D30-G1/2
Shapeangled
HTR-STA 62 1N D30 WI
Attribute Value
B 50 mm
B1 27 mm
d 31 mm
H 40 mm
L 62 mm
L1 40 mm
s 5 mm
Attribute Value
Weight 80 g
Product family HTR-STA
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: HTR-STA 62 1N D30 WI

Holder for light metal sections HTR-STA is delivered as a ready-to-connect product including mounting screws and position locking pin.