Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Hose sleeve
Thread G1 | M3-M |
Hose diameter (rec.) d | 2 mm |
Material | Brass |
Surface | nickel plated |
Length L | 2 mm |
Nominal diameter dn | 1.2 mm |
Attribute | Value |
---|---|
dn | 1.20 mm |
D | 2.40 mm |
G1 | M3-M |
L | 2 mm |
L1 | 10.80 mm |
LG1 | 3.50 mm |
SW1 | 5 mm |
Attribute | Value |
---|---|
Material | Brass |
Weight | 1 g |
Ordering information: ST M3-AG 2 MS-V
The accessories for screw fittings are supplied in the desired design.