ST G1/4-AG 6 MS-V

Part no.: 10.08.03.00156

Hose sleeve

Thread G1G1/4"-M
Hose diameter (rec.) d6 mm
MaterialBrass
Surfacenickel plated
Length L5 mm
Nominal diameter dn4.5 mm
ST G1/4-AG 6 MS-V
Attribute Value
dn 4.50 mm
D 5.50 mm
G1 G1/4"-M
L 5 mm
L1 42 mm
LG1 10 mm
SW1 17 mm
Attribute Value
Material Brass
Weight 21 g

Ordering information: ST G1/4-AG 6 MS-V

The accessories for screw fittings are supplied in the desired design.