ST G1-AG 25 MS-V

Part no.: 10.08.03.00167

Hose sleeve

Thread G1G1"-M
Hose diameter (rec.) d25 mm
MaterialBrass
Surfacenickel plated
Length L10.1 mm
Nominal diameter dn22 mm
ST G1-AG 25 MS-V
Attribute Value
dn 22 mm
D 25 mm
G1 G1"-M
L 10.10 mm
L1 62 mm
LG1 15.80 mm
SW1 36 mm
Attribute Value
Material Brass
Weight 159 g

Ordering information: ST G1-AG 25 MS-V

The accessories for screw fittings are supplied in the desired design.