ST G1-AG 32 MS-V

Part no.: 10.08.03.00168

Hose sleeve

Thread G1G1"-M
Hose diameter (rec.) d32 mm
MaterialBrass
Surfacenickel plated
Length L10.5 mm
Nominal diameter dn26 mm
ST G1-AG 32 MS-V
Attribute Value
dn 26 mm
D 32 mm
G1 G1"-M
L 10.50 mm
L1 62 mm
LG1 16 mm
SW1 36 mm
Attribute Value
Material Brass
Weight 176 g

Ordering information: ST G1-AG 32 MS-V

The accessories for screw fittings are supplied in the desired design.