Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bulkhead connector, straight with Nuts
Attribute | Value |
---|---|
G1 | M30x1.5-M |
G2 | G1/2"-F |
L | 40 mm |
L2 | 8 mm |
SW1 | 36 mm |
SW3 | 27 mm |
Attribute | Value |
---|---|
Weight | 185.10 g |
Product family | SVS-GE |
Ordering information: SVS-GE M30x1.5-AG G1/2-IG 40
Bulkhead connector SVS-GE is delivered as a ready-to-connect product, including two locking nuts.