VRL-S M5x8 MS-V

Part no.: 10.08.04.00088

Extension with hexagon

MaterialBrass
Surfacenickel plated
Length L8 mm
Nominal diameter dn2.5 mm
VRL-S M5x8 MS-V
Attribute Value
dn 2.50 mm
Thread G M5
G2
L 8 mm
LG1 4.50 mm
LG2 6.60 mm
SW1 8 mm
Attribute Value
Material Brass
Weight 4 g

Ordering information: VRL-S M5x8 MS-V

The accessories for screw fittings are supplied in the desired design.