VRL-S G1/8x15 MS-V

Part no.: 10.08.04.00090

Extension with hexagon

MaterialBrass
Surfacenickel plated
Length L15 mm
Nominal diameter dn5 mm
VRL-S G1/8x15 MS-V
Attribute Value
dn 5 mm
Thread G G1/8
G2
L 15 mm
LG1 8 mm
LG2 13 mm
SW1 14 mm
Attribute Value
Material Brass
Weight 17 g

Ordering information: VRL-S G1/8x15 MS-V

The accessories for screw fittings are supplied in the desired design.