RED-STK G1/4-AG G1/8-IG MS-V

Part no.: 10.08.04.00091
Reduction piece with hexagon
Thread G1: G1/4-M
Thread G2: G1/8-F
Length L: 4 mm
Material: Brass
Surface: nickel plated
RED-STK G1/4-AG G1/8-IG MS-V
Attribute Value
G1 G1/4"-M
G2 G1/8"-F
L 4 mm
LG1 10 mm
SW1 17 mm