Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Extension with hexagon
Material | Brass |
Surface | nickel plated |
Length L | 18 mm |
Nominal diameter dn | 7 mm |
Attribute | Value |
---|---|
dn | 7 mm |
Thread G | G1/4 |
G2 | |
L | 18 mm |
LG1 | 10 mm |
LG2 | 15 mm |
SW1 | 17 mm |
Attribute | Value |
---|---|
Material | Brass |
Weight | 28 g |
Ordering information: VRL-S G1/4x18 MS-V
The accessories for screw fittings are supplied in the desired design.