RED-STK G1/2-AG G1/4-IG MS-V

Part no.: 10.08.04.00095
Reduction piece with hexagon
Thread G1: G1/2-M
Thread G2: G1/4-F
Length L: 6 mm
Material: Brass
Surface: nickel plated
RED-STK G1/2-AG G1/4-IG MS-V
Attribute Value
G1 G1/2"-M
G2 G1/4"-F
L 6 mm
LG1 12 mm
SW1 24 mm