Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Extension with hexagon
Material | Brass |
Surface | nickel plated |
Length L | 22 mm |
Nominal diameter dn | 12 mm |
Attribute | Value |
---|---|
dn | 12 mm |
Thread G | G1/2 |
G2 | |
L | 22 mm |
LG1 | 12 mm |
LG2 | 16.30 mm |
SW1 | 24 mm |
Attribute | Value |
---|---|
Material | Brass |
Weight | 58 g |
Ordering information: VRL-S G1/2x22 MS-V
The accessories for screw fittings are supplied in the desired design.