Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Reduction piece with hexagon
Thread G1 | G3/4"-M |
Thread G2 | G1/2"-F |
Material | Brass |
Surface | nickel plated |
Length L | 7 mm |
Attribute | Value |
---|---|
G1 | G3/4"-M |
G2 | G1/2"-F |
L | 7 mm |
LG1 | 14 mm |
LG2 | 21 mm |
SW1 | 32 mm |
Attribute | Value |
---|---|
Material | Brass |
Weight | 55 g |
Ordering information: RED-STK G3/4-AG G1/2-IG MS-V
The accessories for screw fittings are supplied in the desired design.