MUF-S G3/8-IG 26 SW22 MS-V

Part no.: 10.08.05.00127
Sleeve with hexagon
Thread 1: G3/8-F
Length: 26 mm
Material: Brass
Surface: nickel plated
MUF-S G3/8-IG 26 SW22 MS-V
Attribute Value
G1 G3/8"-F
L 26 mm
SW1 22 mm