MUF-S G1/2-IG 30 SW27 MS-V

Part no.: 10.08.05.00128
Sleeve with hexagon
Thread 1: G1/2"-F
Length: 30 mm
Material: Brass
Surface: nickel plated
MUF-S G1/2-IG 30 SW27 MS-V
Attribute Value
G1 G1/2"-F
L 30 mm
SW1 27 mm