MUF-S G3/4-IG 28 SW32 MS-V

Part no.: 10.08.05.00129
Sleeve with hexagon
Thread 1: G3/4-F
Length: 28 mm
Material: Brass
Surface: nickel plated
MUF-S G3/4-IG 28 SW32 MS-V
Attribute Value
G1 G3/4"-F
L 28 mm
SW1 32 mm