MUF-S G1-IG 33 SW41 MS-V

Part no.: 10.08.05.00130
Sleeve with hexagon
Thread 1: G1-F
Length: 33 mm
Material: Brass
Surface: nickel plated
MUF-S G1-IG 33 SW41 MS-V
Attribute Value
G1 G1"-F
L 33 mm
SW1 41 mm