Double nipple with wrench flats
Attribute | Value |
---|---|
dn | 2.50 mm |
G1 | M5-M |
L | 4 mm |
LG1 | 4.50 mm |
SW1 | 8 mm |
Attribute | Value |
---|---|
Material | Brass |
Weight | 3 g |
Ordering information: DOP-NIP-S M5-AGx4
The accessories for screw fittings are supplied in the desired design.