DOP-NIP-S G3/4-AGx8

Part no.: 10.08.05.00136
Double nipple with wrench flats
Thread G1: G3/4-M
Length L: 8 mm
Material: Brass
Surface: nickel plated
Nominal diameter dn: 15 mm
DOP-NIP-S G3/4-AGx8
Attribute Value
dn 15 mm
G1 G3/4"-M
L 8 mm
LG1 14 mm
SW1 32 mm