DOP-NIP-S G1-AGx10

Part no.: 10.08.05.00137
Double nipple with wrench flats
Thread G1: G1-M
Length L: 10 mm
Material: Brass
Surface: nickel plated
Nominal diameter dn: 20 mm
DOP-NIP-S G1-AGx10
Attribute Value
dn 20 mm
G1 G1"-M
L 10 mm
LG1 16 mm
SW1 41 mm