RED-NIP-S G1/4-AG G1/8-AG MS V

Part no.: 10.08.05.00139
Reduction nipple with hexagon
Thread 1: G1/4-M
Thread 2: G1/8-M
Length: 5 mm
Material: Brass
Surface: nickel plated
RED-NIP-S G1/4-AG G1/8-AG MS V
Attribute Value
dn 4.6 mm
G1 G1/4"-M
G2 G1/8"-M
L 5 mm
LG1 10 mm
LG2 6.5 mm
SW1 17 mm