RED-NIP-S G1/2-AG G1/4-AG MS V

Part no.: 10.08.05.00140
Reduction nipple with hexagon
Thread 1: G1/2"-M
Thread 2: G1/4"-M
Length: 6 mm
Material: Brass
Surface: nickel plated
RED-NIP-S G1/2-AG G1/4-AG MS V
Attribute Value
dn 7.5 mm
G1 G1/2"-M
G2 G1/4"-M
L 6 mm
LG1 12 mm
LG2 10 mm
SW1 24 mm