RED-NIP-S G3/4-AG G1/2-AG MS V

Part no.: 10.08.05.00143
Reduction nipple with hexagon
Thread 1: G3/4-M
Thread 2: G1/2-M
Length: 8 mm
Material: Brass
Surface: nickel plated
RED-NIP-S G3/4-AG G1/2-AG MS V
Attribute Value
dn 12 mm
G1 G3/4"-M
G2 G1/2"-M
L 8 mm
LG1 14 mm
LG2 12 mm
SW1 32 mm